Announcing the latest additions to Qorvo's innovative RF portfolio of amplifiers and optical receivers, which serve a wide range of FDX, DOCSIS 3.1, FTTH & broadband CATV network infrastructure equipment. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

25dB Balanced Return Path Amplifier
QPB8896 Features
  • FDX & DOCSIS 3.1 ready
  • 5-700MHz operation
  • High gain: 25dB
  • Low noise figure: 1.8dB
  • SOIC-8 package
  • Ideal for FDX upstream path
 QPB8896
Additional information:

Relevant news:

34dB CATV Push Pull Amplifiers
QPB8858 Features
  • BW: 47-1218MHz
  • High gain: 34dB @ 1218MHz
  • 47dBmv/ch flat
  • Low noise: 4dB
  • 40-pin 5x7 QFN package
  • Ideal for DOCSIS 3.1 & broadband CATV equipment
QPB8858
QPB8958 Features
  • BW: 47-1000MHz
  • High gain: 34dB @ 1000MHz
  • 46dBmv/ch flat 
  • Low noise: 4dB
  • 40-pin 5x7 QFN package
  • Ideal for DOCSIS 3.1 & broadband CATV equipment
QPB8958
Additional information:


FTTH xPON Video Receiver 47-1218MHz
QPB7432 Features
  • Optical input range: 0dBm to -18dBm
  • High gain: >30dB gain @ 550MHz
  • Efficient power consumption: 550mW @ 5V
  • Low noise: 3.5pA / √Hz EINC
  • 3-pin SOT-89 package
  • Ideal for FTTH & CATV equipment
     
QPB7432
Additional information:

Featured Video: Qorvo Broadband Solutions


Qorvo is enabling a new age of broadband communications, innovating cable infrastructure equipment technologies to provide for backhaul delivery of IoT and 5G communications.



Blog: The What and Why of Intrinsic I-V Waveforms for GaN Models

Guest blogger Dr. Larry Dunleavy of Modelithics explains how simulating current-voltage waveforms at intrinsic ports can help improve your GaN PA design. 


Take Your ESD Skills to the Next Level: China ESD Forum Workshop
Qorvo's Nate Peachey, Senior Manager of Engineering and a member of the EOS/ESD Association Board of Directors, and other industry experts will host a workshop discussing what you need to know about ESD and system-efficient ESD design (SEED) methodology, useful for suppliers and customers in East Asia.
Learn more or view the workshop flyer.

November 5-6, 2018
Suzhou, China

The workshop will address: 
  • System-level ESD testing
  • TVS diode SEED characterization
  • System-efficient ESD design
  • System-level protection - teardowns
  • Soft fail SEED
  • AMR and reliability physics
  • Board-level design
  • Failure analysis for learning

Qorvo, Marketing & Communications, 2300 NE Brookwood Parkway, Hillsboro, OR 97124